SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The CAPTRIPSEL, CAPINTRIPSEL and CAPGATETRIPSEL muxes are used for signal selection. Figure 7-205 shows how the CAPIN and CAPGATE signal source is selected.
CAPIN Input: This signal (any input coming from EPWM X-BAR) can be configured as the signal input on which the edge detection logic is performed.
CAPGATE Input: This signal (any input coming from EPWM X-BAR) can be configured as the gating signal to Min/Max logic. This signal gates the CAPIN input signal.
Once selected, Figure 7-206 demonstrates how the CAPGATE and CAPIN signals propagate into the counter capture logic. The logic works in the following way: