SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The MII_RT module supports three basic data path configurations. These configurations are compared in Table 7-81 and described in the following sections.
| Configuration | PRU Dependency | Data Servicing | Port-to-Port Latency |
|---|---|---|---|
| Auto-forward | Snoop only | One word in flight | Low |
| 8- or 16-bit processing with on-the-fly modifications (RX L1) | Yes | One word or byte in flight | Low |
| 32-byte double buffer or ping-pong processing (RX L2) | Yes | Multi-words in flight | Medium (application-dependent) |