SPRUJ40C may 2022 – may 2023
The CSI-2 interface from the AM62x SoC is terminated to a 15 pin Camera FPC connector 1-1734248-5 compatible with the RPi Camera Modules. These modules support 2 Lane CSI RX signals. While the SoC supports 4 CSI RX Lanes, only two are pinned out on the SKEVM
The CSI connector pin-out is compatible with the RPi camera connector. The Table 2-6 contains 15 pin CSI Connector pin-out. SoC I2C1 signals are also connected to the CSI Header. IO Expander GPIO signals are connected to the camera GPIO’s.
Pin No | Pin Description |
---|---|
1 | Ground |
2 | CSI0_RXN0 |
3 | CSI0_RXP0 |
4 | Ground |
5 | CSI0_RXN1 |
6 | CSI0_RXP1 |
7 | Ground |
8 | CSI0_RXCLKN |
9 | CSI0_RXCLKP |
10 | Ground |
11 | CSI_GPIO1 |
12 | CSI_GPIO2 |
13 | SoC_I2C1_SCL |
14 | SoC_I2C1_SDA |
15 | VCC_3V3_SYS |