SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
MDL XBAR 4 Input Select.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_MDLXBAR | 502D 3208h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MDLXBAR4_G2_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MDLXBAR4_G2_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MDLXBAR4_G2_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MDLXBAR4_G2_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | MDLXBAR4_G2_SEL | R/W | 0h | MDL XBAR4 G2 input bit select. Input source is ICSS GPO select y=0 when x =0 to 15, y=1 when x=16 to 31 1:ICSS_PORT[y].GPO[x] selected. 0:ICSS_PORT[y].GPO[x] is de-selected |