SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The C2000Ware software package is organized into the following directory structure as shown in Table 1-1.
Directory Name | Description |
---|---|
boards | Contains the hardware design schematics, BOM, Gerber files, and documentation for C2000 controlCARDS. |
device_support | Contains all device-specific support files, bit field headers and device development user's guides. |
docs | Contains the C2000Ware package user's guides and the HTML index page of all package documentation. |
driverlib | Contains the device-specific driver library and driver-based peripheral examples. |
libraries | Contains the device-specific and core libraries. |