SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
AesaRegs | AES_REGS | AESA_BASE | 0x0004_2000 | YES | YES | - | YES |
AesaSsRegs | AES_SS_REGS | AESA_SS_BASE | 0x0004_2C00 | YES | YES | - | YES |