SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Convert 32-Bit Floating-Point Value to 16-Bit Integer
MRa | CLA floating-point destination register (MR0 to MR3) |
MRb | CLA floating-point source register (MR0 to MR3) |
LSW: 0000 0000 0000 bbaa
MSW: 0111 1101 1110 0000
Convert a 32-bit floating point value in MRb to a 16-bit integer and truncate. The result is stored in MRa.
MRa(15:0) = F32TOI16(MRb);
MRa(31:16) = sign extension of MRa(15);
This instruction does not affect any flags:
Flag | TF | ZF | NF | LUF | LVF |
---|---|---|---|---|---|
Modified | No | No | No | No | No |
This is a single-cycle instruction.
MMOVIZ MR0, #5.0 ; MR0 = 5.0 (0x40A00000)
MF32TOI16 MR1, MR0 ; MR1(15:0) = MF32TOI16(MR0) = 0x0005
; MR1(31:16) = Sign extension of MR1(15) = 0x0000
MMOVIZ MR2, #-5.0 ; MR2 = -5.0 (0xC0A00000)
MF32TOI16 MR3, MR2 ; MR3(15:0) = MF32TOI16(MR2) = -5 (0xFFFB)
; MR3(31:16) = Sign extension of MR3(15) = 0xFFFF