SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| CLB_LOGIC_CONFIG_REGS | CLB1_LOGICCFG_BASE | 0x7012_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONTROL_REGS | CLB1_LOGICCTRL_BASE | 0x7012_0200 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_DATA_EXCHANGE_REGS | CLB1_DATAEXCH_BASE | 0x7012_0300 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONFIG_REGS | CLB2_LOGICCFG_BASE | 0x7012_1000 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONTROL_REGS | CLB2_LOGICCTRL_BASE | 0x7012_1200 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_DATA_EXCHANGE_REGS | CLB2_DATAEXCH_BASE | 0x7012_1300 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONFIG_REGS | CLB3_LOGICCFG_BASE | 0x7012_2000 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONTROL_REGS | CLB3_LOGICCTRL_BASE | 0x7012_2200 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_DATA_EXCHANGE_REGS | CLB3_DATAEXCH_BASE | 0x7012_2300 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONFIG_REGS | CLB4_LOGICCFG_BASE | 0x7012_3000 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONTROL_REGS | CLB4_LOGICCTRL_BASE | 0x7012_3200 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_DATA_EXCHANGE_REGS | CLB4_DATAEXCH_BASE | 0x7012_3300 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONFIG_REGS | CLB5_LOGICCFG_BASE | 0x7012_4000 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONTROL_REGS | CLB5_LOGICCTRL_BASE | 0x7012_4200 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_DATA_EXCHANGE_REGS | CLB5_DATAEXCH_BASE | 0x7012_4300 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONFIG_REGS | CLB6_LOGICCFG_BASE | 0x7012_5000 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_LOGIC_CONTROL_REGS | CLB6_LOGICCTRL_BASE | 0x7012_5200 | YES | YES | YES | YES | YES | YES | - | YES |
| CLB_DATA_EXCHANGE_REGS | CLB6_DATAEXCH_BASE | 0x7012_5300 | YES | YES | YES | YES | YES | YES | - | YES |