SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
FILE: lin_ex1_loopback_interrupt.c
This example configures the LIN module in commander mode for internal loopback with interrupts. The module is setup to perform 8 data transmissions with different transmit IDs and varying transmit data. Upon reception of an ID header, an interrupt is triggered on line 0 and an interrupt service routine (ISR) is called. The received data is then checked for accuracy.
External Connections
Watch Variables