SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Primary (data) filters can be synchronized with respect to the PWM event (called SDSYNC event). The SDSYNC signal from the PWM module is used to reset the DOSR counter. This feature is by default disabled and can be enabled by setting SDDFPARMx.SDSYNCEN = 1. Each primary filter can be synchronized from any of the available PWMx SOCA/SOCB signals (see Table 29-5). Additionally, PWM11.CMPC/CMPD can be used to reset SDFM1 filter modules and PWM12.CMPC/CMPD can be used to reset SDFM2 filter modules. The SDSYNCx.SDSYNCSEL bits allow the user to configure which PWM signal provides the SDSYNC pulse to the primary filter. Figure 29-10 shows how device PWM signals are connected to the SDFM modules.
| SDSYNCxSYNCSEL | Input Signal |
|---|---|
| 0 | EPWM1_SOCA |
| 1 | EPWM1_SOCB |
| 2 | EPWM17_SOCA |
| 3 | EPWM17_SOCB |
| 4 | EPWM2_SOCA |
| 5 | EPWM2_SOCB |
| 6 | EPWM18_SOCA |
| 7 | EPWM18_SOCB |
| 8 | EPWM3_SOCA |
| 9 | EPWM3_SOCB |
| 10-11 | Reserved |
| 12 | EPWM4_SOCA |
| 13 | EPWM4_SOCB |
| 14-15 | Reserved |
| 16 | EPWM5_SOCA |
| 17 | EPWM5_SOCB |
| 18-19 | Reserved |
| 20 | EPWM6_SOCA |
| 21 | EPWM6_SOCB |
| 22-23 | Reserved |
| 24 | EPWM7_SOCA |
| 25 | EPWM7_SOCB |
| 26-27 | Reserved |
| 28 | EPWM8_SOCA |
| 29 | EPWM8_SOCB |
| 30-31 | Reserved |
| 32 | EPWM9_SOCA |
| 33 | EPWM9_SOCB |
| 34-35 | Reserved |
| 36 | EPWM10_SOCA |
| 37 | EPWM10_SOCB |
| 38-39 | Reserved |
| 40 | EPWM11_SOCA |
| 41 | EPWM11_SOCB |
| 42-43 | Reserved |
| 44 | EPWM12_SOCA |
| 45 | EPWM12_SOCB |
| 46-47 | Reserved |
| 48 | EPWM13_SOCA |
| 49 | EPWM13_SOCB |
| 50-51 | Reserved |
| 52 | EPWM14_SOCA |
| 53 | EPWM14_SOCB |
| 54-55 | Reserved |
| 56 | EPWM15_SOCA |
| 57 | EPWM15_SOCB |
| 58-59 | Reserved |
| 60 | EPWM16_SOCA |
| 61 | EPWM16_SOCB |
| 62 | Reserved |
| 63 | SDFM1.SDSYNC1 - EPWM11_CTR_CMPC SDFM1.SDSYNC2 - EPWM11_CTR_CMPC SDFM1.SDSYNC3 - EPWM11_CTR_CMPD SDFM1.SDSYNC4 - EPWM11_CTR_CMPD SDFM2.SDSYNC1 - EPWM12_CTR_CMPC SDFM2.SDSYNC2 - EPWM12_CTR_CMPC SDFM2.SDSYNC3 - EPWM12_CTR_CMPD SDFM2.SDSYNC4 - EPWM12_CTR_CMPD SDFM3.SDSYNC1 - EPWM13_CTR_CMPC SDFM3.SDSYNC2 - EPWM13_CTR_CMPC SDFM3.SDSYNC3 - EPWM13_CTR_CMPD SDFM3.SDSYNC4 - EPWM13_CTR_CMPD SDFM4.SDSYNC1 - EPWM14_CTR_CMPC SDFM4.SDSYNC2 - EPWM14_CTR_CMPC SDFM4.SDSYNC3 - EPWM14_CTR_CMPD SDFM4.SDSYNC4 - EPWM14_CTR_CMPD |
Figure 29-10 SDSYNC EventBecause of the inherent architecture of the Sinc filter (Sinc1, Sinc2, Sinc3, SincFast), the first few samples, depending upon filter type, are incorrect. Table 29-6 shows the number of incorrect samples on the following conditions:
| Filter Type | Number of Incorrect Samples After the Filter is Enabled and Configured |
|---|---|
| Sinc1 | No incorrect sample. |
| Sinc2 | The first sample of the Sinc2 filter is incorrect. |
| SincFast | The first two samples of the SincFast filter are incorrect. |
| Sinc3 | The first two samples of the Sinc3 filter are incorrect. |