SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
In LIN protocol, a sleep command is used to broadcast the sleep mode to all nodes. The sleep command consists of a diagnostic commander request frame with identifier 0x3C (60), with the first data field as 0x00. There must be no activity in the bus once all nodes receive the sleep command: the bus is in sleep mode.
Local low-power mode is asserted by setting the POWERDOWN bit; setting this bit stops the clocks to the LIN internal logic and registers. Clearing the POWERDOWN bit causes LIN to exit from local low-power mode. All the registers are accessible during local power-down mode. If a register is accessed in low-power mode, this access results in enabling the clock to the module for that particular access alone.