SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The configuration of the Rx FIFOs (Rx FIFO 0 and Rx FIFO 1) can be done by way of the MCAN_RXF0C and MCAN_RXF1C registers. Each Rx FIFO can be configured to store up to 64 received messages.
After acceptance filtering the received messages that passed are transferred to the Rx FIFO. The filter mechanisms available for the Rx FIFO 0 and Rx FIFO 1 are described in Section 30.5.13.1. The Rx FIFO element is described in Section 30.5.16.2.
The Rx FIFO watermark can be used to prevent an Rx FIFO overflow. If the Rx FIFO fill level reaches the Rx FIFO watermark configured by the MCAN_RXFnC[30:24].FnWM bit (where: n = 0 or 1), an interrupt flag MCAN_IR.RF0W/MCAN_IR.RF1W is set.
When the Rx FIFO Put Index reaches the Rx FIFO Get Index (MCAN_RXFnS[21:16].FnPI = MCAN_RXFnS[13:8].FnGI), an Rx FIFO Full condition is signaled by the MCAN_RXFnS[24].FnF status bit and interrupt flag MCAN_IR.RF0F/MCAN_IR.RF1F is set. Figure 30-15 shows Rx FIFO Status. The FIFOs fill level is presented in the MCAN_RXFnS[6:0].FnFL field (the number of elements stored in Rx FIFO).
Figure 30-15 Rx
FIFO StatusRx FIFOs start address in the Message RAM (MCAN_RXFnC[15:2].FnSA field) has to be configured when reading from an Rx FIFO (Rx FIFO Get Index - MCAN_RXFnS[13:8].FnGI). Table 30-6 presents Rx Buffer/Rx FIFO Element Size for different Rx Buffer/Rx FIFO Data Field Size which is configured by way of the MCAN_RXESC register.
| MCAN_RXESC Register | Data Field [bytes] |
FIFO Element Size [RAM words] |
|---|---|---|
| RBDS/F0DS/F1DS Bits | ||
| 000 | 8 | 4 |
| 001 | 12 | 5 |
| 010 | 16 | 6 |
| 011 | 20 | 7 |
| 100 | 24 | 8 |
| 101 | 32 | 10 |
| 110 | 48 | 14 |
| 111 | 64 | 18 |