SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Table 9-6 describes access permissions to the SSU_CPU1_CFG_REGS register group. This group of registers is not accessible by the HSM.
| Register | Register Load Method | Boot | CPU1 | CPU2+ | ||||
|---|---|---|---|---|---|---|---|---|
| CPU1 LINK1 | CPU1 LINK2 | CPU1 LINK3+ | CPU1 Debug | CPU2+ LINK0+ | CPU2+ Debug | |||
| EMU_BOOTDEF_LOW | None | R-only | R-only | R-only | R-only | R/W(1) | No | No |
| EMU_BOOTDEF_HIGH | None | R-only | R-only | R-only | R-only | R/W(1) | No | No |
| LINKx_CFG | Boot | R/W | R-only | R-only | R-only | R-only(1) | No | No |
| STACKy_CFG | Boot | R/W | R-only | R-only | R-only | R-only(1) | No | No |
| RAMOPENSTAT | None | R-only | R-only | R-only | R-only | R-only(1) | No | No |
| RAMOPENFRC | Boot | R/W | R/W | R-only | R-only | R/W(1) | No | No |
| RAMOPENCLR | Boot | R/W | R/W | R-only | R-only | R/W(1) | No | No |
| DECODER_ADDR_IN | None | R/W | No | R/W | No | No | No | No |
| DECODER_OUT | None | R-only | No | R-only | No | No | No | No |
| EMU_DECODER_ ADDR_IN |
None | No | No | No | No | R/W(1) | No | No |
| EMU_DECODER_OUT | None | No | No | No | No | R-only(1) | No | No |