SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
A glitch filter is included to reduce internal and external noise glitches on the source signal being measured by the eCAP.
The glitch filter can be used to filter out glitches of a specified time period in terms of SYSCLK cycles. The supported range is from 1 to 15 cycles. By default, the glitch filter is disabled (ECCCTL0[QUALPRD] = 0) to maintain compatibility.