SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Pulse transformer-based gate drive designs need to comprehend the magnetic properties or characteristics of the transformer and associated circuitry. Saturation is one such consideration. To assist the gate drive designer, the duty cycles of the second and subsequent pulses have been made programmable. These sustaining pulses make sure the correct drive strength and polarity is maintained on the power switch gate during the on period, and hence a programmable duty cycle allows a design to be tuned or optimized using software control.
Figure 27-47 shows the duty cycle control that is possible by programming the CHPDUTY bits. One of seven possible duty ratios can be selected ranging from 12.5% to 87.5%.
Figure 27-47 PWM
Chopper Submodule Waveforms Showing the Pulse
Width (Duty Cycle) Control of Sustaining Pulses