SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The RTDMA bus architecture consists of a 32-bit address bus, a 64-bit data read bus, and a 64-bit data write bus. Memories and register locations connected to the RTDMA bus by way of interfaces that sometimes share resources with the CPU memory or peripheral bus.
Refer to the device memory map for the complete list of allowed peripheral and memory accesses with the RTDMA.