SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The comparator generates a high digital output when the voltage on the positive input is greater than the voltage on the negative input, and a low digital output when the voltage on the positive input is less than the voltage on the negative input. The comparator is illustrated in Figure 13-2.
Figure 13-2 Comparator Block Diagram| Voltages | Output |
|---|---|
| Voltage A > Voltage B | 1 |
| Voltage A < Voltage B | 0 |