SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The action-qualifier (AQ) module section discussed how the AQ module can generate the required dead band by having full control over edge placement using both the PWMx_CMPA and PWMx_CMPB resources of the MCPWM module. However, if the more classical edge delay-based dead band with polarity control is required, then the dead-band submodule described here must be used.
The key functions of the dead-band module are: