SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
| Bit Field Name | DriverLib Name | Base Address | CPU1.DMA | Pipeline Protected | |
|---|---|---|---|---|---|
| Instance | Structure | ||||
| InputXbarRegs | INPUT_XBAR_REGS | INPUTXBAR_BASE | 0x0000_7900 | - | YES |
| XbarRegs | XBAR_REGS | XBAR_BASE | 0x0000_7920 | - | YES |
| PwmXbarRegs | PWM_XBAR_REGS | PWMXBAR_BASE | 0x0000_7A00 | - | YES |
| OutputXbarRegs | OUTPUT_XBAR_REGS | OUTPUTXBAR_BASE | 0x0000_7A80 | - | YES |