SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The following analog subsystem block diagrams show the connections between the different integrated analog modules to the device pins. These pins fall into two categories: analog module inputs/outputs and reference pins.
The analog pins are organized into analog groups around the CMPSS module. The pins which connect to CMPSS inputs can be used for the CMPSS without further action and without preventing use as an ADC input simultaneously.
Some analog pins support digital functionality through muxed AIOs and AGPIOs. AIOs support only digital input functionality while AGPIOs support full digital input and output functionality.
The following notes apply to all packages:
Figure 11-2 shows how each analog group is structured. Section 11.4 lists the analog pins and internal connections.