SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The ADC contains one trigger repeater module. This module can select any of the regular ADC triggers that are selectable by the ADCSOCxCTL.TRIGGER register, and generate a number of repeat pulses as configured in the REP1N.NSEL register. Figure 12-3 shows a functional block diagram of the ADC trigger repeater module.
The repeater module can apply two types of trigger modifications: