SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
In internal reference mode, the device drives a voltage out onto the VREFHI pin. The VREFHI and VREFLO pins then set the ADC conversion range. Internal reference mode is not available for packages without VREFHI and VREFLO pins. See the device data sheet for packages with VREFHI and VREFLO pins available.
The internal reference voltage can be configured to be either 2.5V or 1.65V. When the 1.65V internal reference voltage is selected, the ADC input signal is internally divided by 2 before conversion, which effectively makes the ADC conversion range from VREFLO to 3.3V.