SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
Table 4-12 explains the actions each boot ROM performs upon reset for a specific reset cause.
| Reset Source | Boot ROM Action |
|---|---|
| Power on Reset (POR) | 1. Configure Clock Divider |
| 2. Flash Power Up | |
| 3. Device configuration and trimming | |
| 4. RAM Initialization | |
| 5. Continue default boot flow | |
| External Reset (XRS) Includes:
|
1. Configure Clock Divider |
| 2. Flash Power Up | |
| 3. Device configuration and trimming | |
| 4. Clear RAM for boot stack | |
| 5. Continue default boot flow | |
| Secure Copy Code (SCC) Reset | 1. Clear RAM for boot stack |
| 2. Continue default boot flow | |
| SIMRESET | 1. Clear RAM for boot stack |
| 2. Continue default boot flow | |
| Debugger Reset | 1. Clear RAM for boot stack |
| 2. Continue default boot flow |