SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The GPIO Output X-BAR takes signals from inside the device and brings them out to a GPIO . Figure 9-3 shows the architecture of the GPIO Output X-BAR. The X-BAR contains eight outputs and each contains at least one position on the GPIO mux, denoted as OUTPUTXBARx. The X-BAR allows the selection of a single input or a logical-OR of many inputs.