SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
Table 4-25 details the ROM memory map including secure and unsecure ROM.
| Memory | Origin Address | Length (Words) |
|---|---|---|
| Zone 1 Secure Flash Boot | 0x003F 8010 | 0x0900 |
| Zone 1 CRC Code | 0x003F 8910 | 0x0600 |
| ROM Signature | 0x003F 9000 | 0x0002 |
| Version | 0x003F 9002 | 0x0004 |
| IQmath Tables | 0x003F 9006 | 0x1674 |
| FPU32 Fast Tables | 0x003F A67A | 0x081A |
| FPU32 Twiddle Tables | 0x003F AE94 | 0x0DF8 |
| SW CRC Table | 0x003F BC8C | 0x0200 |
| Boot Code | 0x003F BE8C | 0x2500 |
| Interrupt Handlers | 0x003F FDB4 | 0x0142 |
| Flash API Table | 0x003F E98C | 0x0028 |
| AES Tables | 0x003F E9B4 | 0x1400 |
| RTS LIB | 0x003F FEF4 | 0x00C0 |
| Vector Table | 0x003F FFBE | 0x0042 |