SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The NMI watchdog timer has a clock domain (PLLSYSCLK). Despite the name, PLLSYSCLK can be connected to the system PLL (PLLRAWCLK) or to OSCCLK. The chosen clock source is run through a frequency divider, which is configured using the SYSCLKDIVSEL register. PLLSYSCLK is gated in HALT mode.