SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The device has a non-maskable interrupt (NMI) module that detects hardware errors in the system. The NMI module has a watchdog timer that triggers a reset if the CPU does not respond to an error within a user-specified amount of time. This NMI watchdog reset (NMIWDRS) produces an XRS that lasts for 512 SECOSC cycles.
After an NMI watchdog reset, the NMIWDRSn and XRSn bits in RESC are set.