SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
As explained in Section 20.1.5, when the I2C module is a controller, the I2C module clock is divided down further to use as the controller clock on the SCL pin. As shown in Figure 20-4, the shape of the controller clock depends on two divide-down values:
Figure 20-4 Roles of the Clock
Divide-Down Values (ICCL and ICCH)