SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
In Figure 16-13, the eCAP operating mode is almost the same as in the previous section except capture events are qualified as either rising or falling edge, this now gives both period and duty cycle information, that is: Period1 = t3 – t1, Period2 = t5 – t3, …and so on. Duty Cycle1 (on-time %) = (t2 – t1) / Period1 x 100%, and so on. Duty Cycle1 (off-time %) = (t3 – t2) / Period1 x 100%, and so on.
Figure 16-13 Capture Sequence for
Absolute Time-stamp with Rising- and Falling-Edge Detect