SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
IDLE is a standard feature of the C28x CPU. In this mode, the CPU clock is gated while all peripheral clocks are left running. IDLE can thus be used to conserve power while a CPU is waiting for peripheral events.
Any enabled interrupt wakes up the CPU from IDLE mode.
To enter IDLE mode, set LPMCR.LPM to 0x0 and execute the IDLE instruction.
The CPU resumes normal operations upon any enabled interrupt event.