SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
Figure 14-1 shows the block diagram of the PGA. The active component in the PGA is an embedded operational amplifier (op-amp) that is configurable as a non-inverting or inverting amplifier with internal feedback resistors. These internal feedback resistor values are paired to produce software selectable voltage gains.
Six PGA signals are available at the device pins:
Take note that PGA_OUT _INT is an internal signal at the op-amp output, which is available for sampling and monitoring by the internal ADC and CMPSS modules.