SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The CPU features include a modified Harvard architecture and circular addressing. The RISC features are single-cycle instruction execution, register-to-register operations, and modified Harvard architecture. The microcontroller features include ease of use through an intuitive instruction set, byte packing and unpacking, and bit manipulation. The modified Harvard architecture of the CPU enables instruction and data fetches to be performed in parallel. The CPU can read instructions and data while the CPU writes data simultaneously to maintain the single-cycle instruction operation across the pipeline.