SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The SPI module supports 125 different baud rates and four different clock schemes. Depending on whether the SPI clock is in peripheral or controller mode, the SPICLK pin can receive an external SPI clock signal or provide the SPI clock signal, respectively.
Example19-2 shows how to determine the SPI baud rates.
Example19-3 shows how to calculate the baud rate of the SPI module in standard SPI mode (HS_MODE = 0).