SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The C28x CPU has 14 peripheral interrupt lines. Two of them (INT13 and INT14) connected directly to CPU timers 1 and 2, respectively. The remaining 12 interrupt lines are connected to peripheral interrupt signals through the enhanced Peripheral Interrupt Expansion module (ePIE, or PIE as a shortened version). The PIE multiplexes up to four peripheral interrupts into each CPU interrupt line. The PIE also expands the vector table to allow each interrupt to have an ISR. This allows the CPU to support a large number of peripherals.
An interrupt path is divided into three stages – the peripheral, the PIE, and the CPU. Each stage has enable and flag registers. This system allows the CPU to handle one interrupt while others are pending, implement and prioritize nested interrupts in software, and disable interrupts during certain critical tasks.
Figure 3-1 shows the interrupt architecture for this device.