SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
Table 4-13 explains the actions that the boot ROM performs, if any exceptions occur during boot. The exception handling philosophy in most cases is to log the error and continue booting to reach the application.
| Exception Event Source | Boot ROM Action | Event Logged |
|---|---|---|
| Clock Fail | Clear the NMI flag and continue to boot | Yes |
| RAM Uncorrectable Error ROM Parity Error |
Perform RAM initialization and reset the device | Yes(1) |
| Flash Uncorrectable Error | Reset the device | Yes |
| Software NMI error (Software self test error) | Reset the device | No |
| ITRAP Exception | Record memory address of where the illegal instruction was executed and let device reset | Yes |
| Unsupported PIE Interrupts | Ignore and continue to boot | No |