SPRUJF0 August 2025 F28E120SB , F28E120SC , TMS320F2802-Q1 , TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F280220 , TMS320F28023 , TMS320F28023-Q1 , TMS320F280230 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F280270 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-EP , TMS320F28035-Q1
The F28E12x devices have a maximum operating frequency of 160MHz. By comparison, the F2802x devices have a maximum operating frequency of 60MHz, 50MHz, or 40MHz depending upon the specific device family member, and the F2803x devices have a maximum operating frequency of 60MHz.
The F28E12x devices are powered by a 3.3V supply and use an internal 1.2V LDO Voltage Regulator (VREG) to supply the required 1.2V to the core (VDD). The F28E12x devices do not have a VREGENZ pin, and therefore the internal VREG is always enabled. The F2802x and F2803x devices are powered by a 3.3V supply and have the option to power the 1.8V core (VDD) externally or through the internal LDO Voltage Regulator (VREG). Unlike the F28E12x devices, the F2802x and F2803x devices have a VREGENZ pin. The POR and BOR circuits on the F28E12x and F2802x/03x devices are functionally the same. For details related to power management, see the F28E12x Microcontrollers Data Sheet.