SPRUJH0B April 2025 – September 2025
The F28E12x LaunchPad includes a header, J12, which is used for connecting linear or rotary incremental encoders. These headers take 5V input signals that are stepped down to 3.3V and wired to the F28E120SC MCU. These signals are connected to the eQEP modules on the device when switch S5 is set appropriately, see Table 2-9. Each header has the EQEPA, EQEPB, and EQEPI signals available for the eQEP module (1) as well as pins for GND and 5V.