SPRUJH0B April   2025  – September 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Functional Description and Connections
        1. 2.1.1.1 Power Domains
        2. 2.1.1.2 LEDs
        3. 2.1.1.3 Encoder Connectors
        4. 2.1.1.4 Boot Modes
        5. 2.1.1.5 BoosterPack Sites
        6. 2.1.1.6 Analog Voltage Reference
        7. 2.1.1.7 Other Headers and Jumpers
          1. 2.1.1.7.1 USB Isolation Block
          2. 2.1.1.7.2 Alternate Power
          3. 2.1.1.7.3 5V Step-up Converter
        8. 2.1.1.8 Programmable Gain Amplifier (PGA)
      2. 2.1.2 Debug Interface
        1. 2.1.2.1 XDS110 Debug Probe
        2. 2.1.2.2 Virtual COM Port
      3. 2.1.3 Alternate Routing
        1. 2.1.3.1 Overview
        2. 2.1.3.2 GPIO35/GPIO37 Routing
        3. 2.1.3.3 eQEP Routing
        4. 2.1.3.4 X1, X2 Routing
        5. 2.1.3.5 PWM DAC
    2. 2.2 Using the F28E12x LaunchPad
    3. 2.3 BoosterPacks
    4. 2.4 Hardware Revisions
      1. 2.4.1 Revision A
      2. 2.4.2 Revision E2
  9. 3Software
    1. 3.1 Software Development
      1. 3.1.1 Software Tools and Packages
      2. 3.1.2 F28E12x LaunchPad Demo Program
      3. 3.1.3 Programming and Running Other Software on the F28E12x LaunchPad
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 LAUNCHXL-F28E12X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Frequently Asked Questions
    2. 5.2 Trademarks
  12. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  13. 7Revision History

Specification

Table 1-1 summarizes the F28E12x LaunchPad specifications.

Table 1-1 LAUNCHXL-F28E12X Specifications
ParameterValue
Board supply voltage

5VDC from one of the following sources:

  • USB Connector (USB1) - USB Type-C® cable connected to PC or other compatible power source.
  • BoosterPack™ 1
  • Auxiliary power connectors

3.3VDC from one of the following sources:

  • BoosterPack 1
  • Auxiliary power connectors

Dimensions

3.00 in x 2.3 in x 0.925 in (7.62 cm x 5.84 cm x 2.35 cm) (L x W x H)

Break-out power output
  • 3.3VDC to BoosterPacks, limited by output of TPS7A80 LDO. This 3.3V plane is shared with on-board components. Total output power limit of TPS7A80 is 1.0A.
Assumed operating conditionsThis kit is assumed to run at standard room conditions. The EVM can run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity.

Figure 1-1 highlights the key features of the F28E12x LaunchPad.

LAUNCHXL-F28E12X F28E12x
                    LaunchPad Board Overview Figure 1-1 F28E12x LaunchPad Board Overview
LAUNCHXL-F28E12X