SPRZ412L December   2013  – June 2020 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
      1.      6
        1.       7
        2.       8
        3.       9
        4.       10
      2.      11
    5.     12
  2.   13
  3.   14

SYS/BIOS: Version Implemented in Device ROM is not Maintained

Revision(s) Affected:0, A, B, C

The SYS/BIOS version 6.37 in ROM cannot be updated to address bug fixes or enhancements. For applications using this ROM version of SYS/BIOS, the user should review the release notes on the SYS/BIOS Product Releases page to assess any application impact to known bugs.

To use the latest maintained SYS/BIOS version, download the SYS/BIOS library and include in the application flash image instead of using the ROM version.