SPRZ412L December   2013  – June 2020 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
      1.      6
        1.       7
        2.       8
        3.       9
        4.       10
      2.      11
    5.     12
  2.   13
  3.   14

Usage Notes

Usage notes highlight and describe particular situations where the device's behavior may not match presumed or documented behavior. This may include behaviors that affect device performance or functional correctness. These usage notes will be incorporated into future documentation updates for the device (such as the device-specific data sheet), and the behaviors they describe will not be altered in future silicon revisions.

Table 2 shows which silicon revision(s) are affected by each usage note.

Table 2. List of Usage Notes

TITLE SILICON REVISION(S) AFFECTED
0 A B C
PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear Yes Yes Yes Yes
Caution While Using Nested Interrupts Yes Yes Yes Yes
SYS/BIOS: Version Implemented in Device ROM is not Maintained Yes Yes Yes Yes
SDFM: Use Caution While Using SDFM Under Noisy Conditions Yes Yes Yes Yes