SPRZ572A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Figure 2-1, Figure 2-2, Figure 2-3, Figure 2-4, Figure 2-5, Figure 2-6, Figure 2-7, and Figure 2-8 show the package symbolization. Table 2-1 lists the silicon revision codes.
SILICON REVISION CODE | SILICON REVISION | REVID(1) Address: 0x5D00C | COMMENTS(2) |
---|---|---|---|
Blank | 0 | 0x0000 0001 | This silicon revision is available as TMX. |
A | A | 0x0000 0002 | This silicon revision is available as TMS. |