SSZT856 December 2017
I’m the type of person who can’t imagine reading books on an e-reader. New technologies just can’t replace the feeling of flipping pages and physically putting in a bookmark. Even though I know that e-readers can hold thousands of books, that they’re very portable and that I could buy cheaper digital versions of books, I don’t know that I will ever make the switch.
This feeling may be familiar to experienced power designers who have been using controllers with external field-effect transistors (FETs) for years, or really to any power engineer who has typically used only a DC/DC controller or DC/DC converter. It’s easy to get stuck in our ways, but stepping back and making sure that you know the big picture is good to do from time to time. In this post, I will delve into the considerations when choosing between designing with DC/DC step-down converters with integrated FETs (Figure 1) vs. DC/DC step-down controllers with external FETs (Figure 2).
Figure 1 DC/DC Converter Simplified Diagram
Figure 2 DC/DC Controller Simplified DiagramSince you will have flexibility in your FET selection, electing to go with controllers in many cases will help save on bill-of-materials (BOM) cost. Controllers are typically a more cost-effective option than converters, and when you combine that cost savings with the savings from lower-cost external FETs, the savings really add up. Cost is a key factor for just about everyone, so being able to save money on your power design is a huge plus.
Improvements in integrated FET technology over the past several years have shrunk converter sizes. Designing with a converter will save you more board space compared to a controller. If your design is extremely space-constrained, a converter may be your best friend.
Integrated FETs simplify the design process by reducing the amount of external components and making layout easier. An easier layout will help accelerate time to market. There are also many applications where a board may contain hundreds, if not thousands, of components. Having an integrated solution option that will lower the component count could be reason enough to select a converter.