SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The IOC supports detection of rising, falling, or both rising and falling edges.
When an edge is detected on a DIO, the IOC publishes an event to the AON event fabric if IOC.EVTCFG is configured to publish the event. Only one DIOn can be selected to generate an event on the AON event fabric. The event flag is cleared by the user by clearing IOC.EVTCFG[8] EVTIFG.
The IOC can also generate a wake-up from standby signal to PMCTL on edge detection by setting IOC.IOCn[18] WUENSB. Any or all DIOn can be selected to generate a wake-up from standby on edge detection.