SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
To map a peripheral function to a DIOn, where n can range from 0 to 22 (for the current available package) set IOC:IOCn.PORTCFG to the value that represents the target function. For example, to set DIO0 to the base function (GPIO) set IOC:IOC0.PORTCFG = 0x0.