SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
During an SRAM write, a parity bit is calculated and stored for each byte that is written. Parity error detection is done on a byte-wide basis during an SRAM read operation.
When a parity error is detected, the error address is captured in the parity error address register PARERR.ADDR and an event are generated. This event is acknowledged by reading this register. If another parity error is detected before acknowledging the previous event, the SRAM controller generates a reset request.