SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
Decide between forbidding debug access altogether and enabling public key authenticated debug access.
If access should be forbidden, disable it through the ccfg.debugCfg.authorization field as well as the permissions (see permissions guidelines below), and then move on.
If authenticated debug access is desired,
Configure the ccfg.debugCfg.authorization accordingly.
Configure the scfg.debugAuthCfg fields accordingly.
The highest security quality is achieved by configuring the scfg.debugAuthCfg.challengeVector as follows:
lifetime = EPHERMERAL
deviceConst = MAC_CONST
Decide which levels of authorization are desired.
Secure, Non-Secure, and/or Non-Invasive only
If access to secure memory partitions is not required, then leave the scfg.debugAuthCfg.secureKey fields all 0x00s.