SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The CAN-FD module is implemented primarily for automotive applications. The module has 4KB of message RAM and supports CAN-FD operation up to 5Mbps and 64 bytes of payload. The message RAM has an ECC implementation. Two event publishers and two dedicated DMA trigger interfaces are implemented.