SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The AUX_LP_COMP signal input can connect to:
VA_PAD_A3
The selection is made by configuring SYS0.LPCMPCFG[11:8] PSEL bit field.
The AUX_LP_COMP reference input can connect to:
The selection is made by configuring SYS0.LPCMPCFG NSEL[14:12] bit field.
The mapping between AUX_LP_COMP input and DIO for CC27xx is shown in Table 17-1.
Pin name |
Analog function |
ATB |
HH port | Comments |
|---|---|---|---|---|
| DIO19_A6 | ADC6/LPC+ |
VA_PAD_A0 | Selectable As LPCOMP +ve input inside AUX |
|
| DIO20_A5 | ADC5/LPC+/LPC- |
VA_PAD_A1 | Selectable As LPCOMP +ve or -ve input inside AUX |
|
| DIO21_A4 | ADC4/LPC+/LPC- | ATEST0 |
VA_PAD_A2 | Selectable As LPCOMP +ve or -ve input inside AUX, also connects to ATEST0 |
| DIO22_A3 | ADC3 |
ATEST1 |
VA_PAD_A3 | Connects to ATEST1 |