SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The CC27xx device provides a highly integrated low-power 2.4GHz radio transceiver with support for multiple modulations and packet formats. The radio subsystem provides an interface between the MCU and the radio transceiver, which makes it possible to issue commands, read status, and automate and sequence radio events. The RF path incorporates a balun to reduce system component count and simplify the design process.