SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The CC27xx device includes a DMA controller, known as μDMA. The μDMA controller provides a way to offload data transfer tasks from the Arm Cortex M33 processor, allowing more efficient use of the processor and the available bus bandwidth. The μDMA controller can perform transfers between memory-and-memory or between memory-and-peripherals. Channels in the μDMA are multiplexed between each supported on-chip module and can be programmed to automatically perform transfers between peripherals and memory when the peripheral is ready to transfer more data.